We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

5004WPAK11E-C


Motor Model Details
Model Number 5004WPAK11E-C
Multiplier Symbol MXTWP1
Weight 5000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 500
Frame 5012US
FORM DCKW4
TYPE TIKE
Model Number 5004WPAK11E-C
NOM. EFF. 93
VOLTS 4000
Enclosure WPI
SF 1.15
AMB 40 C
Min. Eff. 91.7
Frequency 60 Hz
FLAMPS 64
NEMA B
Code F
kW 373
PF 90.1
S.RPM 1800
FLRPM 1774
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 393.6
Torques
Full Load (lb-ft): 1480
Locked Rotor: 135
Break Down: 275
Bearings
Drive End: 6321C3
Opposite Drive End: 6321C3 INS
Efficiency (%)
Full Load: 93.2
3/4 Load: 93.4
1/2 Load: 93
Power Factor (%)
Full Load: 90.1
3/4 Load: 87.5
1/2 Load: 80.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top