We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

7008WPAL11E-C


Motor Model Details
Model Number 7008WPAL11E-C
Multiplier Symbol MXTWP1
Weight 7300 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 700
Frame 5812US
FORM DCKW4
TYPE TIKK
Model Number 7008WPAL11E-C
NOM. EFF. 94.1
VOLTS 4000
Enclosure WPI
SF 1.15
AMB 40 C
Min. Eff. 93
Frequency 60 Hz
FLAMPS 108
NEMA -
Code G
kW 522
PF 73.8
S.RPM 900
FLRPM 885
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 618.73
Torques
Full Load (lb-ft): 4154
Locked Rotor: 155
Break Down: 245
Bearings
Drive End: 6326C3
Opposite Drive End: 6326C3 INS
Efficiency (%)
Full Load: 94.3
3/4 Load: 94.2
1/2 Load: 93.4
Power Factor (%)
Full Load: 73.8
3/4 Load: 68
1/2 Load: 56.7

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top