We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

8008WPAL11E-C


Motor Model Details
Model Number 8008WPAL11E-C
Multiplier Symbol MXTWP1
Weight 14500 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 800
Frame 6812US
FORM DCKW4
TYPE TIKE
Model Number 8008WPAL11E-C
NOM. EFF. 94.5
VOLTS 4000
Enclosure WPI
SF 1.15
AMB 40 C
Min. Eff. 93.6
Frequency 60 Hz
FLAMPS 108
NEMA -
Code G
kW 597
PF 84.3
S.RPM 900
FLRPM 889
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 683.3
Torques
Full Load (lb-ft): 4726
Locked Rotor: 65
Break Down: 225
Bearings
Drive End: 6328C3 INS
Opposite Drive End: 6328C3 INS
Efficiency (%)
Full Load: 94.9
3/4 Load: 94.5
1/2 Load: 93.3
Power Factor (%)
Full Load: 84.3
3/4 Load: 82.1
1/2 Load: 75.3

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top