We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

9006WPAL11E-A


Motor Model Details
Model Number 9006WPAL11E-A
Multiplier Symbol MXTWP1
Weight 7300 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 900
Frame 5812US
FORM DCKW4
TYPE TIKK
Model Number 9006WPAL11E-A
NOM. EFF. 96.2
VOLTS 4000
Enclosure WPI
SF 1.15
AMB 40 C
Min. Eff. 95.4
Frequency 60 Hz
FLAMPS 124
NEMA -
Code G
kW 671
PF 80.9
S.RPM 1200
FLRPM 1185
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 733.63
Torques
Full Load (lb-ft): 3989
Locked Rotor: 150
Break Down: 220
Bearings
Drive End: 6326C3
Opposite Drive End: 6326C3 INS
Efficiency (%)
Full Load: 96.2
3/4 Load: 96.2
1/2 Load: 95.6
Power Factor (%)
Full Load: 80.9
3/4 Load: 76.3
1/2 Load: 65.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top