We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M205WPQL11E-C


Motor Model Details
Model Number M205WPQL11E-C
Multiplier Symbol MXTWP1
Weight 7500 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1,000
Frame 5812US
FORM DCW4
TYPE TIKK
Model Number M205WPQL11E-C
NOM. EFF. 96.5
VOLTS 4000
Enclosure WPI
SF 1.15
AMB 40 C
Min. Eff. 95.8
Frequency 60 Hz
FLAMPS 126
NEMA -
Code F
kW 746
PF 88.3
S.RPM 1800
FLRPM 1880
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 737.94
Torques
Full Load (lb-ft): 2794
Locked Rotor: 110
Break Down: 230
Bearings
Drive End: M11-110 INS
Opposite Drive End: M11-110 INS
Efficiency (%)
Full Load: 96.5
3/4 Load: 96.6
1/2 Load: 96.2
Power Factor (%)
Full Load: 88.3
3/4 Load: 85.7
1/2 Load: 78.6

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top