We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M255WPQL11E-C


Motor Model Details
Model Number M255WPQL11E-C
Multiplier Symbol MXTWP1
Weight 7500 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1,250
Frame 5812US
FORM DCKW4
TYPE TIKK
Model Number M255WPQL11E-C
NOM. EFF. 96.5
VOLTS 4000
Enclosure WPI
SF 1.15
AMB 40 C
Min. Eff. 95.8
Frequency 60 Hz
FLAMPS 157
NEMA -
Code F
kW 933
PF 88.7
S.RPM 1800
FLRPM 1779
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 945.1
Torques
Full Load (lb-ft): 3690
Locked Rotor: 120
Break Down: 230
Bearings
Drive End: M11-110 INS
Opposite Drive End: M11-110 INS
Efficiency (%)
Full Load: 96.7
3/4 Load: 96.8
1/2 Load: 96.4
Power Factor (%)
Full Load: 88.7
3/4 Load: 86.3
1/2 Load: 79.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top