We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M303WPQL11F-C


Motor Model Details
Model Number M303WPQL11F-C
Multiplier Symbol MXTWP1
Weight 7500 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1,500
Frame 5812USS
FORM DCW4
TYPE TIKE
Model Number M303WPQL11F-C
NOM. EFF. 96.2
VOLTS 4000
Enclosure WPI
SF 1.15
AMB 40 C
Min. Eff. 95.4
Frequency 60 Hz
FLAMPS 183
NEMA -
Code G
kW 1119
PF 91.6
S.RPM 3600
FLRPM 3575
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1260
Torques
Full Load (lb-ft): 2204
Locked Rotor: 125
Break Down: 330
Bearings
Drive End: M9-90 INS
Opposite Drive End: M9-90 INS
Efficiency (%)
Full Load: 96.2
3/4 Load: 96
1/2 Load: 95.2
Power Factor (%)
Full Load: 91.6
3/4 Load: 89.8
1/2 Load: 84.3

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top