We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M355WPQL11E-A


Motor Model Details
Model Number M355WPQL11E-A
Multiplier Symbol MXTWP1
Weight 7500 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1,750
Frame 5812US
FORM DCW4
TYPE TIKK
Model Number M355WPQL11E-A
NOM. EFF. 96.8
VOLTS 4000
Enclosure WPI
SF 1.15
AMB 40 C
Min. Eff. 96.2
Frequency 60 Hz
FLAMPS 219
NEMA -
Code E
kW 1306
PF 89
S.RPM 1800
FLRPM 1777
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1225.34
Torques
Full Load (lb-ft): 5172
Locked Rotor: 115
Break Down: 220
Bearings
Drive End: M11-110 INS
Opposite Drive End: M11-110 INS
Efficiency (%)
Full Load: 96.7
3/4 Load: 96.9
1/2 Load: 96.7
Power Factor (%)
Full Load: 89
3/4 Load: 87
1/2 Load: 80.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top