We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M357WPAL11E-C


Motor Model Details
Model Number M357WPAL11E-C
Multiplier Symbol MXTWP1
Weight 14500 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1,750
Frame 6813US
FORM DCKW4
TYPE TIKK
Model Number M357WPAL11E-C
NOM. EFF. 95.4
VOLTS 4000
Enclosure WPI
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 218
NEMA -
Code G
kW 1306
PF 90.4
S.RPM 1200
FLRPM 1189
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1427.7
Torques
Full Load (lb-ft): 7730
Locked Rotor: 150
Break Down: 225
Bearings
Drive End: 6328C3 INS
Opposite Drive End: 6328C3 INS
Efficiency (%)
Full Load: 95.6
3/4 Load: 95.3
1/2 Load: 94.3
Power Factor (%)
Full Load: 90.4
3/4 Load: 89.2
1/2 Load: 84.7

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top