We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M403WPAL11F-C


Motor Model Details
Model Number M403WPAL11F-C
Multiplier Symbol MXTWP1
Weight 7300 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 2,000
Frame 5812USS
FORM DCKW4
TYPE TIKK
Model Number M403WPAL11F-C
NOM. EFF. 95.7
VOLTS 4000
Enclosure WPI
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 254
NEMA -
Code F
kW 1492
PF 88.7
S.RPM 3600
FLRPM 3569
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1469.1
Torques
Full Load (lb-ft): 2943
Locked Rotor: 165
Break Down: 210
Bearings
Drive End: 6315C3
Opposite Drive End: 6315C3 INS
Efficiency (%)
Full Load: 95.7
3/4 Load: 95.7
1/2 Load: 95.2
Power Factor (%)
Full Load: 88.7
3/4 Load: 87.5
1/2 Load: 82.8

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top