We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M553WPQL11F-C


Motor Model Details
Model Number M553WPQL11F-C
Multiplier Symbol MXTWP1
Weight 15000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 2,750
Frame 6810USS
FORM DCW4
TYPE TIKE
Model Number M553WPQL11F-C
NOM. EFF. 96.3
VOLTS 4000
Enclosure WPI
SF 1.15
AMB 40 C
Min. Eff. 95.4
Frequency 60 Hz
FLAMPS 337
NEMA -
Code E
kW 2052
PF 91.4
S.RPM 3600
FLRPM 3587
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1796.9
Torques
Full Load (lb-ft): 4027
Locked Rotor: 95
Break Down: 200
Bearings
Drive End: M9-90 INS
Opposite Drive End: M9-90 INS
Efficiency (%)
Full Load: 96.3
3/4 Load: 96.1
1/2 Load: 95.4
Power Factor (%)
Full Load: 91.4
3/4 Load: 91.1
1/2 Load: 88.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top