We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M555WPAL11F-C


Motor Model Details
Model Number M555WPAL11F-C
Multiplier Symbol MXTWP1
Weight 15500 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 2,750
Frame 6813US
FORM DCKW4
TYPE TIKK
Model Number M555WPAL11F-C
NOM. EFF. 95.8
VOLTS 4000
Enclosure WPI
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 368
NEMA -
Code H
kW 2052
PF 83.9
S.RPM 1200
FLRPM 1190
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2796.2
Torques
Full Load (lb-ft): 12140
Locked Rotor: 195
Break Down: 265
Bearings
Drive End: 6328C3 INS
Opposite Drive End: 6328C3 INS
Efficiency (%)
Full Load: 96
3/4 Load: 94.8
1/2 Load: 95.7
Power Factor (%)
Full Load: 83.9
3/4 Load: 69.4
1/2 Load: 79.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top