We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M703WPQL11F-C


Motor Model Details
Model Number M703WPQL11F-C
Multiplier Symbol MXTWP1
Weight 15000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 3,500
Frame 6810USS
FORM DCW4
TYPE TIKE
Model Number M703WPQL11F-C
NOM. EFF. 96.2
VOLTS 4000
Enclosure WPI
SF 1.15
AMB 40 C
Min. Eff. 95.4
Frequency 60 Hz
FLAMPS 431
NEMA -
Code F
kW 2611
PF 91
S.RPM 3600
FLRPM 3580
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2602.2
Torques
Full Load (lb-ft): 5135
Locked Rotor: 75
Break Down: 185
Bearings
Drive End: M11-125 INS
Opposite Drive End: M11-125 INS
Efficiency (%)
Full Load: 96.2
3/4 Load: 96.1
1/2 Load: 95.5
Power Factor (%)
Full Load: 91
3/4 Load: 90.8
1/2 Load: 88.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top