We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

4004WTAK11E-A


Motor Model Details
Model Number 4004WTAK11E-A
Multiplier Symbol MXTWP2
Weight 5000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 400
Frame 5011/12US
FORM DCKW4
TYPE TIKK
Model Number 4004WTAK11E-A
NOM. EFF. 93
VOLTS 2300/4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 91.7
Frequency 60 Hz
FLAMPS 55
NEMA B
Code G
kW 298
PF 85.1
S.RPM 1800
FLRPM 1770
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 326.2
Torques
Full Load (lb-ft): 1187
Locked Rotor: 150
Break Down: 280
Bearings
Drive End: 6321C3
Opposite Drive End: 6321C3 INS
Efficiency (%)
Full Load: 93.1
3/4 Load: 92.3
1/2 Load: 93.1
Power Factor (%)
Full Load: 85.1
3/4 Load: 71.6
1/2 Load: 81.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top