We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

4006WTAK11E-C


Motor Model Details
Model Number 4006WTAK11E-C
Multiplier Symbol MXTWP2
Weight 5000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 400
Frame 5011/12US
FORM DCW4
TYPE TIKE
Model Number 4006WTAK11E-C
NOM. EFF. 93.6
VOLTS 2300/4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 92.4
Frequency 60 Hz
FLAMPS 60
NEMA -
Code G
kW 298
PF 77.5
S.RPM 1200
FLRPM 1184
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 350.7
Torques
Full Load (lb-ft): 1774
Locked Rotor: 175
Break Down: 340
Bearings
Drive End: 6321C3
Opposite Drive End: 6321C3 INS
Efficiency (%)
Full Load: 94
3/4 Load: 93.1
1/2 Load: 94
Power Factor (%)
Full Load: 77.5
3/4 Load: 65.5
1/2 Load: 73.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top