We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

4008WTAL11E-C


Motor Model Details
Model Number 4008WTAL11E-C
Multiplier Symbol MXTWP2
Weight 7300 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 400
Frame 5811/12US
FORM DCKW4
TYPE TIKK
Model Number 4008WTAL11E-C
NOM. EFF. 94.1
VOLTS 4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 93
Frequency 60 Hz
FLAMPS 60
NEMA -
Code H
kW 298
PF 76.3
S.RPM 900
FLRPM 886
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 367.5
Torques
Full Load (lb-ft): 2371
Locked Rotor: 175
Break Down: 300
Bearings
Drive End: 6326C3
Opposite Drive End: 6326C3 INS
Efficiency (%)
Full Load: 94.3
3/4 Load: 93
1/2 Load: 94
Power Factor (%)
Full Load: 76.3
3/4 Load: 60.3
1/2 Load: 71.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top