We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

6003WTQK11F-A


Motor Model Details
Model Number 6003WTQK11F-A
Multiplier Symbol MXTWP2
Weight 5000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 600
Frame 5011/12USS
FORM DCW4
TYPE TIKK
Model Number 6003WTQK11F-A
NOM. EFF. 94.2
VOLTS 2300/4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 93
Frequency 60 Hz
FLAMPS 79
NEMA -
Code F
kW 448
PF 87.5
S.RPM 3600
FLRPM 3555
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 439.9
Torques
Full Load (lb-ft): 886
Locked Rotor: 130
Break Down: 245
Bearings
Drive End: M9-90 INS
Opposite Drive End: M9-90 INS
Efficiency (%)
Full Load: 94.2
3/4 Load: 93
1/2 Load: 93.9
Power Factor (%)
Full Load: 87.5
3/4 Load: 78.5
1/2 Load: 85.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top