We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

6004WTAK11E-C


Motor Model Details
Model Number 6004WTAK11E-C
Multiplier Symbol MXTWP2
Weight 5000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 600
Frame 5011/12US
FORM DCKW4
TYPE TIKE
Model Number 6004WTAK11E-C
NOM. EFF. 93
VOLTS 2300/4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 91.7
Frequency 60 Hz
FLAMPS 75
NEMA -
Code E
kW 448
PF 92.9
S.RPM 1800
FLRPM 1771
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 419.5
Torques
Full Load (lb-ft): 1779
Locked Rotor: 120
Break Down: 245
Bearings
Drive End: 6321C3
Opposite Drive End: 6321C3 INS
Efficiency (%)
Full Load: 93.4
3/4 Load: 93.5
1/2 Load: 93.7
Power Factor (%)
Full Load: 92.9
3/4 Load: 87.9
1/2 Load: 92

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top