We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

7008WTAL11E-A


Motor Model Details
Model Number 7008WTAL11E-A
Multiplier Symbol MXTWP2
Weight 7300 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 700
Frame 5811/12US
FORM DCKW4
TYPE TIKK
Model Number 7008WTAL11E-A
NOM. EFF. 94.1
VOLTS 4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 93
Frequency 60 Hz
FLAMPS 109
NEMA -
Code G
kW 522
PF 73.8
S.RPM 900
FLRPM 885
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 618.7
Torques
Full Load (lb-ft): 4154
Locked Rotor: 155
Break Down: 245
Bearings
Drive End: 6326C3
Opposite Drive End: 6326C3 INS
Efficiency (%)
Full Load: 94.2
3/4 Load: 93.3
1/2 Load: 94.1
Power Factor (%)
Full Load: 73.8
3/4 Load: 56.7
1/2 Load: 68

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top