We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

8005WTAL11E-A


Motor Model Details
Model Number 8005WTAL11E-A
Multiplier Symbol MXTWP2
Weight 7300 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 800
Frame 5811/12US
FORM DCKW4
TYPE TIKK
Model Number 8005WTAL11E-A
NOM. EFF. 93.6
VOLTS 4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 92.4
Frequency 60 Hz
FLAMPS 108
NEMA -
Code F
kW 597
PF 85.7
S.RPM 1800
FLRPM 1768
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 617.9
Torques
Full Load (lb-ft): 2377
Locked Rotor: 150
Break Down: 265
Bearings
Drive End: 6326C3
Opposite Drive End: 6326C3 INS
Efficiency (%)
Full Load: 93.9
3/4 Load: 93.6
1/2 Load: 94
Power Factor (%)
Full Load: 85.7
3/4 Load: 73.4
1/2 Load: 82.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top