We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

9003WTQL11F-C


Motor Model Details
Model Number 9003WTQL11F-C
Multiplier Symbol MXTWP2
Weight 7500 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 900
Frame 5811/12USS
FORM DCW4
TYPE TIKE
Model Number 9003WTQL11F-C
NOM. EFF. 95.7
VOLTS 4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 110
NEMA -
Code F
kW 671
PF 91.8
S.RPM 3600
FLRPM 3575
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 665.75
Torques
Full Load (lb-ft): 1322
Locked Rotor: 120
Break Down: 335
Bearings
Drive End: M9-90 INS
Opposite Drive End: M9-90 INS
Efficiency (%)
Full Load: 96.3
3/4 Load: 94.9
1/2 Load: 96
Power Factor (%)
Full Load: 91.8
3/4 Load: 84.6
1/2 Load: 90

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top