We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M208WTQL11E-C


Motor Model Details
Model Number M208WTQL11E-C
Multiplier Symbol MXTWP2
Weight 14000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1,000
Frame 6813US
FORM DCW4
TYPE TIKE
Model Number M208WTQL11E-C
NOM. EFF. 95
VOLTS 4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 94.1
Frequency 60 Hz
FLAMPS 134
NEMA -
Code G
kW 746
PF 84.4
S.RPM 900
FLRPM 889
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 869.2
Torques
Full Load (lb-ft): 5908
Locked Rotor: 65
Break Down: 225
Bearings
Drive End: M11-125 INS
Opposite Drive End: M11-125 INS
Efficiency (%)
Full Load: 95.2
3/4 Load: 93.8
1/2 Load: 94.9
Power Factor (%)
Full Load: 84.4
3/4 Load: 75.3
1/2 Load: 82.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top