We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M253WTQL11F-C


Motor Model Details
Model Number M253WTQL11F-C
Multiplier Symbol MXTWP2
Weight 7906 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1,250
Frame 5811/12USS
FORM DCW4
TYPE TIKE
Model Number M253WTQL11F-C
NOM. EFF. 95.8
VOLTS 4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 153
NEMA -
Code G
kW 933
PF 91.5
S.RPM 3600
FLRPM 3580
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1094
Torques
Full Load (lb-ft): 1834
Locked Rotor: 130
Break Down: 345
Bearings
Drive End: M9-90 INS
Opposite Drive End: M9-90 INS
Efficiency (%)
Full Load: 96.1
3/4 Load: 94.8
1/2 Load: 95.8
Power Factor (%)
Full Load: 91.5
3/4 Load: 83.7
1/2 Load: 89.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top