We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M258WTQL11E-C


Motor Model Details
Model Number M258WTQL11E-C
Multiplier Symbol MXTWP2
Weight 14000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1,250
Frame 6813US
FORM DCW4
TYPE TIKE
Model Number M258WTQL11E-C
NOM. EFF. 95
VOLTS 4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 94.1
Frequency 60 Hz
FLAMPS 169
NEMA -
Code G
kW 933
PF 83.7
S.RPM 900
FLRPM 889
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1097.5
Torques
Full Load (lb-ft): 7385
Locked Rotor: 70
Break Down: 225
Bearings
Drive End: M11-125 INS
Opposite Drive End: M11-125 INS
Efficiency (%)
Full Load: 95.3
3/4 Load: 94.1
1/2 Load: 95
Power Factor (%)
Full Load: 83.7
3/4 Load: 73.9
1/2 Load: 81.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top