We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M303WTAL11F-A


Motor Model Details
Model Number M303WTAL11F-A
Multiplier Symbol MXTWP2
Weight 7434 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1,500
Frame 5811/12USS
FORM DCKW4
TYPE TIKK
Model Number M303WTAL11F-A
NOM. EFF. 95.8
VOLTS 4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 189
NEMA -
Code G
kW 1119
PF 89.3
S.RPM 3600
FLRPM 3564
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1243.3
Torques
Full Load (lb-ft): 2210
Locked Rotor: 135
Break Down: 240
Bearings
Drive End: 6315C3
Opposite Drive End: 6315C3 INS
Efficiency (%)
Full Load: 95.8
3/4 Load: 94.9
1/2 Load: 95.6
Power Factor (%)
Full Load: 89.3
3/4 Load: 81.9
1/2 Load: 87.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top