We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M307WTQL11E-C


Motor Model Details
Model Number M307WTQL11E-C
Multiplier Symbol MXTWP2
Weight 14000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1,500
Frame 6810US
FORM DCW4
TYPE TIKK
Model Number M307WTQL11E-C
NOM. EFF. 95
VOLTS 4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 94.1
Frequency 60 Hz
FLAMPS 187
NEMA -
Code F
kW 1119
PF 90.9
S.RPM 1200
FLRPM 1188
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1140.3
Torques
Full Load (lb-ft): 6631
Locked Rotor: 135
Break Down: 210
Bearings
Drive End: M11-125 INS
Opposite Drive End: M11-125 INS
Efficiency (%)
Full Load: 95.2
3/4 Load: 93.9
1/2 Load: 95
Power Factor (%)
Full Load: 90.9
3/4 Load: 86.5
1/2 Load: 90.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top