We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M353WTQL11F-A


Motor Model Details
Model Number M353WTQL11F-A
Multiplier Symbol MXTWP2
Weight 7500 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1,750
Frame 5811/12USS
FORM DCW4
TYPE TIKK
Model Number M353WTQL11F-A
NOM. EFF. 95.6
VOLTS 4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 224
NEMA -
Code G
kW 1306
PF 88
S.RPM 3600
FLRPM 3574
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1552.2
Torques
Full Load (lb-ft): 2572
Locked Rotor: 155
Break Down: 305
Bearings
Drive End: M9-90 INS
Opposite Drive End: M9-90 INS
Efficiency (%)
Full Load: 95.6
3/4 Load: 94.8
1/2 Load: 95.5
Power Factor (%)
Full Load: 88
3/4 Load: 80.2
1/2 Load: 86.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top