We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M505WTAL11E-C


Motor Model Details
Model Number M505WTAL11E-C
Multiplier Symbol MXTWP2
Weight 14500 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 2,500
Frame 6810US
FORM DCKW4
TYPE TIKK
Model Number M505WTAL11E-C
NOM. EFF. 96.2
VOLTS 4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 95.4
Frequency 60 Hz
FLAMPS 309
NEMA -
Code F
kW 1865
PF 90.5
S.RPM 1800
FLRPM 1780
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1865.3
Torques
Full Load (lb-ft): 7377
Locked Rotor: 70
Break Down: 225
Bearings
Drive End: 6328C3 INS
Opposite Drive End: 6328C3 INS
Efficiency (%)
Full Load: 96.3
3/4 Load: 95.7
1/2 Load: 96.2
Power Factor (%)
Full Load: 90.5
3/4 Load: 87.5
1/2 Load: 90.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top