We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M705WTAL11E-C


Motor Model Details
Model Number M705WTAL11E-C
Multiplier Symbol MXTWP2
Weight 15500 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 3,500
Frame 6813US
FORM DCKW4
TYPE TIKK
Model Number M705WTAL11E-C
NOM. EFF. 96.5
VOLTS 4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 95.8
Frequency 60 Hz
FLAMPS 432
NEMA -
Code F
kW 2611
PF 90.4
S.RPM 1800
FLRPM 1781
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2797.9
Torques
Full Load (lb-ft): 10320
Locked Rotor: 80
Break Down: 240
Bearings
Drive End: 6328C3 INS
Opposite Drive End: 6328C3 INS
Efficiency (%)
Full Load: 96.7
3/4 Load: 96.2
1/2 Load: 96.6
Power Factor (%)
Full Load: 90.4
3/4 Load: 86
1/2 Load: 89.7

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top