We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Protocol Converters

Special Automation Items

Related Information
Need a Quote? Have A Question?
Service Locator
Service Locator
Where to Buy
Where to Buy
Where to Buy
Gateway Modbus, Gateway CAN, Gateway Profibus

Gateways are protocol converters that allow any device with a modbus RTU protocol, Diesel CAN J1939 protocol or Profibus master to talk to Toshiba. In some cases Gateway allows the Toshiba PLC to communicate directly with other devices using the other device's native protocol. Gateway setup software is used to map the registers between the other devices/controllers to registers in the Toshiba PLC, ASD, or Loop Controllers. Using a simple spreadsheet format, Gateway can be configured to fetch a specified number registers or bits from one device and transfer them to the other device.

Key Features
  • Gateway CAN Allows Toshiba Controllers to Read Status of Diesel engines, RPM, Operating Temperature, Hours of Operation, etc.
  • Gateway Profibus Allows Toshiba PLCs, ASDs, and Loop Controllers to be Slaves on a Profibus DP Network
  • All Gateways are Setup Using the Same Configuration Software
  • Power and Transmit LEDs for Each Port to Show Operation Status


Product Image Gallery



Protocol Converters

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top