We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

LC500 Series

Multi-loop Controller LC531/LC532 is an instrumentation panel controller, which supports various applications with user programs. Toshiba continuously enrich the features, excellent reliability and user friendliness. Simultaneously securing the compatibility of attachment to limited space, panel cut and depth result to the advanced features.

Related Information
Need a Quote? Have A Question?
Service Locator
Service Locator
Where to Buy
Where to Buy
Where to Buy

    Features

    High seed operations and power saving:

    · Processing speed is twice of conventional models *1*2

    · Power conservation of about 60%*1

    *1 Compared to conventional model LC521

    *2 In case the maximum registration composition is 8 PID tags

    Network

    Ethernet

    · Construction of OIS-D/SMART supervision and control system and OIS-DS supervision and control system through PLC server and
    communication between single loop controller.

    RS485

    · Support EC Bus transmission and share connection with EC300 series.

    PID Control

    · Toshiba possesses the original hyper PID control.

    · Advance control system carried out easily.

    Engineering

    · Applications of new function block corresponding to the programming which abides the IEC 61131-3 standard.

    · Developments of efficient program contribute to reduction of development cost.

    Size Line Up

    · There are two lines up available, size 450mm; easy replacement.

    · Size 250mm; new compact type.



    Application example: Boiler combustion control




Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top