We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

RemotEye® ESS

Toshiba SCiB Energy Storage System Monitoring Solution

Related Information

RemotEye ® ESS IoT (Internet of Things) network card is a complete monitoring solution for the Toshiba SCiB Energy Storage Systems (ESS). It is designed for easy integration to different management systems over the most common universal protocols to improve business uptime. It includes Ethernet and RS-485 (2-wire) interfaces to allow compatibility to different network architectures. With its embedded web server, it allows monitoring of the SCiB ESS in real-time without a management system and provides easy management of the RemotEye® ESS itself. The web app is accessible via any of the latest available web browsers.

RemotEye® ESS is designed to monitor overall status remotely, collect data for analytical purposes, helping to mitigate downtime by providing instantaneous access to data and system status. RemotEye® ESS offers innovative features including automatic firmware updates, Modbus TCP multi-thread, simultaneous protocols capabilities, and a comprehensive web app to facilitate monitoring of the overall system.
For more details click on the "View Technical Downloads" button above.

Features:
  • Real-time SCiB ESS health monitoring
  • SCiB Module & Cell level monitoring
  • Key performance analytics
  • User-friendly interface
  • Access to events
  • Simplified firmware upgrade process
  • RS-485 interface with multi-drop support
  • Compatible with Environmental Monitoring Device (EMD) for ambient temperature and humidity monitoring
  • Auto-sensing 10/100 Mbps fast Ethernet network port
  • Supports Modbus TCP/RTU protocol
  • Supports DHCP for automatic IP address
  • Supports HTTP/S web app
  • Email notifications
  • History logs
  • Multi-profile logins to web app
  • Supports BACnet/IP protocol
  • Supports SNMP protocol
  • IoT Connectivity to Toshiba Monitoring System*
*This feature will be available via future firmware updates

Innovative Features:
  • Automatic firmware updates for easier maintenance
  • Built-in web server accessible via a web browser
  • Environmental Monitoring Device available for real-time temperature and humidity monitoring
  • Custom reminders can be programmed for preventative maintenance
  • Multi-profile web app login
  • Seamless integration with RemotEye 4 that allows to view the UPS status
  • Modbus TCP multi-thread support for hot, warm, and cold failover BMS configurations
Added Security:
  • SSHv2 for secure connection to ensure data transmitted over the network is protected when connected to management console
  • HTTPS for encryption connection to web app
  • Built-in firewall to block specific IP address and ranges
  • RADIUS support for remote authentication
RemotEye® ESS Specifications
Part Number RMTI-ESS RMTI-ESS-G9
Description For Single System External Setup For Single System Internal Setup (Coming soon)
Compatibility 480VDC/ 288VDC/ 125VDC SCiB ESS 480VDC SCiB ESS
Package Content RemotEye ESS Device, USB Cable (USB A to USB Mini-B), ESS Communication Cable, Power Cable and Adapter, Start-up CD, Quick Setup Guide, Phoenix 3-pin Connector RemotEye ESS Device, USB Cable (USB A to USB Mini-B), ESS Communication Cable, Power Cable and Adapter, Start-up CD, Quick Setup Guide, Phoenix 3-pin Connector, Mounting Bracket, Wire Kit, 12VDC Power Supply
Network Port Auto Sensing 10/100Mbps Fast Ethernet RJ-45 LAN Port
Serial Port RJ-45 Port for EMD, Mini-USB Port for Management Console & RS-485 2-Wire Interface (half-duplex) for Modbus RTU
Communication Protocols SNMPv1, SNMPv2c, SNMPv3, HTTP/S, Modbus TCP, Modbus RTU, BACnet/IP, MQTT
Network Protocols TCP/IP, ARP, DNS, TFTP, SSLv3, PPP, ICMP, DHCP/ BOOTP, Telnet, SSHv2, TFTP, UPnP, RADIUS

Supported MIB TIC-RMTIESS-G9000-MIB, TIC-RMTIESS-125VDC-MIB, TIC-RMTIESS-4400-MIB, TIC-RMTIESS-SYS-MIB
Operating Temperature -20 – 40 °C
Operating Humidity 10 - 80% non-condensed
Power Input 12VDC- Important Note: The external RemotEye ESS requires an external 120VAC source to connect the included 120VDC to 12VDC power adapter.
Power Consumption 6.0 Watts Maximum

Size 94mm (3.7") x 82mm x (3.2") x 30.8mm (1.2") (L x W x H)
Approval CE, FCC Class B
Warranty Two Years

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top