MR16 GU5.3
- Direct replacement for 20 to 35-watt halogen lamps
- Available in 8°, 25° & 35° beam angles
- Available in 2700K, 3000K & 4000K color temperatures
- Dimmable
- Lasts up to 20 times longer and uses up to 80% less energy than halogen lamps
- Emits up to 70% less UV light compared to halogen lamps
- Contains no mercury or lead
- Rated for both damp locations and enclosed fixtures
- Fits most gimbal rings
LED Savings Calculator
Discover how much Toshiba LEDs can save you in energy costs.
coming soon
| Series | Ordering Code | Lumens1 | Wattage (W) | Lamp Efficacy (lm/W) | Equivalency2 | Beam Angle (degrees) | CBCP (cd) | CCT3 (color temp) | CRI | Rated Life (hrs)4 | Input Voltage (VAC) | ![]() |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 300 Series | 6MR16/827SP8 | 270 | 6.2 | 43.5 | 25W Halogen | 8 | 5500 | 2700K | 80 | 25,000 | 12 | • |
| 300 Series | 7MR16/827NFL25 | 300 | 6.7 | 44.8 | 20W Halogen | 25 | 1250 | 2700K | 80 | 25,000 | 12 | • |
| 300 Series | 7MR16/827FL35 | 300 | 6.7 | 44.8 | 20W Halogen | 35 | 700 | 2700K | 80 | 25,000 | 12 | |
| 300 Series | 6MR16/830SP8 | 275 | 6.2 | 44.4 | 25W Halogen | 8 | 5600 | 3000K | 80 | 25,000 | 12 | • |
| 300 Series | 7MR16/830NFL25 | 310 | 6.7 | 46.3 | 25W Halogen | 25 | 1250 | 3000K | 80 | 25,000 | 12 | • |
| 300 Series | 7MR16/830FL35 | 310 | 6.7 | 46.3 | 25W Halogen | 35 | 700 | 3000K | 80 | 25,000 | 12 | • |
| 300 Series | 6MR16/840SP8 | 280 | 6.2 | 45.2 | 25W Halogen | 8 | 5700 | 4000K | 85 | 25,000 | 12 | • |
| 300 Series | 7MR16/840NFL25 | 320 | 6.7 | 47.8 | 25W Halogen | 25 | 1250 | 4000K | 86 | 25,000 | 12 | Pending |
| 300 Series | 7MR16/840FL35 | 320 | 6.7 | 47.8 | 25W Halogen | 35 | 700 | 4000K | 86 | 25,000 | 12 | Pending |
| 450 Series | 9MR16/27FNF-UP | 410 | 9.0 | 45.6 | 35W Halogen | 25 | 1810 | 2700K | 84 | 25,000 | 12 | N/A |
| 450 Series | 9MR16/27FFL-UP | 415 | 9.0 | 46.1 | 35W Halogen | 35 | 990 | 2700K | 84 | 25,000 | 12 | N/A |
| 450 Series | 9MR16/30FNF-UP | 440 | 9.0 | 48.9 | 35W Halogen | 25 | 1900 | 3000K | 84 | 25,000 | 12 | N/A |
| 450 Series | 9MR16/30FFL-UP | 445 | 9.0 | 49.4 | 35W Halogen | 35 | 1040 | 3000K | 84 | 25,000 | 12 | N/A |
| 450 Series | 9MR16/40FNF-UP | 470 | 9.0 | 52.2 | 35W Halogen | 25 | 2030 | 4000K | 85 | 25,000 | 12 | N/A |
| 450 Series | 9MR16/40FFL-UP | 475 | 9.0 | 52.8 | 35W Halogen | 35 | 1110 | 4000K | 85 | 25,000 | 12 | N/A |
- Thermally stable typical lumens (± 10%)
- Equivalency based on the ENERGY STAR® Integral LED Program.
- CCT Range complies to ANSI C78.377-2008.
- Rated life is based on 70% lumen maintenance, engineering testing and probability analysis.
- ENERGY STAR® certified
- MR16 GU5.3 300 Series 2700K 8 deg
- MR16 GU5.3 300 Series 2700K 25 deg
- MR16 GU5.3 300 Series 2700K 35 deg
- MR16 GU5.3 300 Series 3000K 8 deg
- MR16 GU5.3 300 Series 3000K 25 deg
- MR16 GU5.3 300 Series 3000K 35 deg
- MR16 GU5.3 300 Series 4000K 8 deg
- MR16 GU5.3 300 Series 4000K 25 deg
- MR16 GU5.3 300 Series 4000K 35 deg
- MR16 GU5.3 450 Series 2700K 25 deg
- MR16 GU5.3 450 Series 2700K 35 deg
- MR16 GU5.3 450 Series 3000K 25 deg
- MR16 GU5.3 450 Series 3000K 35 deg
- MR16 GU5.3 450 Series 4000K 25 deg
- MR16 GU5.3 450 Series 4000K 35 deg
| MR16 GU5.3 300 Series Recommended Transformer and Dimmer Systems | |||||
|---|---|---|---|---|---|
| Transformer | Dimmer | ||||
| Manufacturer | Model | Type | Manufacturer | Model | Type |
| ARDEE | TW50 | MG | LUTRON | DV-600P | MLV |
| LUTRON | DVLV-600P | MLV | |||
| LUTRON | NTLV-600 | MLV | |||
| LEVITON | 6631 | INC | |||
| HATCH | RS12-15M-LED | EL | LUTRON | NTELV-600 | ELV |
| RS12-30M-LED | EL | LUTRON | NTELV-600 | ELV | |
| PS12-20L | EL | LUTRON | NTELV-600 | ELV | |
| WAC | EN-12100-R-AR | EL | LUTRON | NTELV-600 | ELV |
INC = Incandescent MLV = Magnetic Low Voltage ELV = Electronic Low Voltage EL = Electronic MG = Magnetic
Compatible systems consist of the transformer and dimmer combination used to provide acceptable dimming performance.
Compatible systems consist of the transformer and dimmer combination used to provide acceptable dimming performance.
| MR16 GU5.3 450 Series Recommended Transformer and Dimmer Systems | |||||
|---|---|---|---|---|---|
| Transformer | Dimmer | ||||
| Manufacturer | Model | Type | Manufacturer | Model | Type |
| HATCH | LS1250EN | ML | LUTRON | NLV600 | MLV |
| AYLV600 | MLV | ||||
| SLV600 | MLV | ||||
| LEVITON | IPM06 | MLV | |||
| VPM06 | MLV | ||||
| LIGHTECH | LET60 | EL | LUTRON | DVELV300 | ELV |
| SELV300 | ELV | ||||
| LET75 | EL | LUTRON | DVELV300 | ELV | |
| SELV300 | ELV | ||||
| WAC | HHT-809 | EL/Tracklight | LUTRON | DVELV300 | ELV |
| SELV300 | ELV | ||||
| COOPER | LZR-401 | EL/Tracklight | LUTRON | NTELV600 | ELV |
INC = Incandescent MLV = Magnetic Low Voltage ELV = Electronic Low Voltage EL = Electronic MG = Magnetic
Compatible systems consist of the transformer and dimmer combination used to provide acceptable dimming performance.
Compatible systems consist of the transformer and dimmer combination used to provide acceptable dimming performance.

