We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0052XPEA44A-P


Motor Model Details
Model Number 0052XPEA44A-P
Multiplier Symbol MTPXPP
Weight 117 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 5
Frame 184TC
FORM FCKL1XX
TYPE IKH
Model Number 0052XPEA44A-P
NOM. EFF. 88.5
VOLTS 230/460
Enclosure TEXP
SF 1.15
AMB 40 C
Min. Eff. 86.5
Frequency 60 Hz
FLAMPS 11.6/5.8
NEMA B
Code J
kW
PF 91.8
S.RPM 3600
FLRPM 3500
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 46
Torques
Full Load (lb-ft): 7.5
Locked Rotor: 215
Break Down: 340
Bearings
Drive End: 6306UU
Opposite Drive End: 6306UU
Efficiency (%)
Full Load: 88.7
3/4 Load: 88.8
1/2 Load: 87.5
Power Factor (%)
Full Load: 91.8
3/4 Load: 90.3
1/2 Load: 85.7

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top