We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0054XPEA44A-P


Motor Model Details
Model Number 0054XPEA44A-P
Multiplier Symbol MTPXPP
Weight 121 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 5
Frame 184TC
FORM FBK1XX
TYPE IKH
Model Number 0054XPEA44A-P
NOM. EFF. 89.5
VOLTS 230/460
Enclosure TEXP
SF 1.15
AMB 40 C
Min. Eff. 87.5
Frequency 60 Hz
FLAMPS 13.0/6.5
NEMA B
Code J
kW
PF 81.2
S.RPM 1800
FLRPM 1750
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 46
Torques
Full Load (lb-ft): 15
Locked Rotor: 255
Break Down: 370
Bearings
Drive End: 6306UU
Opposite Drive End: 6306UU
Efficiency (%)
Full Load: 89.7
3/4 Load: 89.3
1/2 Load: 87.6
Power Factor (%)
Full Load: 81.2
3/4 Load: 77.6
1/2 Load: 69.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top