We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

2006XPEB41A-R


Motor Model Details
Model Number 2006XPEB41A-R
Multiplier Symbol MXTXPP
Weight 3700 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 200
Frame N449T
FORM FBK1XX
TYPE TKKH
Model Number 2006XPEB41A-R
NOM. EFF. 95.8
VOLTS 460
Enclosure TEXP
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 244.8
NEMA B
Code F
kW 150
PF 79.9
S.RPM 1200
FLRPM 1185
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1370.9
Torques
Full Load (lb-ft): 886
Locked Rotor: 160
Break Down: 220
Bearings
Drive End: NU318C3
Opposite Drive End: 6318C3
Efficiency (%)
Full Load: 95.7
3/4 Load: 95
1/2 Load: 93.2
Power Factor (%)
Full Load: 79.9
3/4 Load: 150
1/2 Load: 100

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top