We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

3006XPEC41A


Motor Model Details
Model Number 3006XPEC41A
Multiplier Symbol MXTXPP
Weight 4000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 300
Frame N449T
FORM FCK1XX
TYPE TKKH
Model Number 3006XPEC41A
NOM. EFF. 95.8
VOLTS 575
Enclosure TEXP
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 297
NEMA B
Code F
kW 223.7
PF 78.7
S.RPM 1200
FLRPM 1185
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1553
Torques
Full Load (lb-ft): 1330
Locked Rotor: 140
Break Down: 225
Bearings
Drive End: 6318C3
Opposite Drive End: 6318C3
Efficiency (%)
Full Load: 95.8
3/4 Load: 95.5
1/2 Load: 94.5
Power Factor (%)
Full Load: 78.7
3/4 Load: 68.8
1/2 Load: 76.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top