We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B1254YLF4USH


Motor Model Details
Model Number B1254YLF4USH
Multiplier Symbol MXTXPP
Weight 2202 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 125
Frame 444T
FORM FBK1XX
TYPE TKKH
Model Number B1254YLF4USH
NOM. EFF. 95.4
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 144
NEMA B
Code G
kW 93.2
PF 84.1
S.RPM 1800
FLRPM 1785
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 907
Torques
Full Load (lb-ft): 368
Locked Rotor: 215
Break Down: 240
Bearings
Drive End: NU318C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 95.7
3/4 Load: 95.7
1/2 Load: 95
Power Factor (%)
Full Load: 84.1
3/4 Load: 73.3
1/2 Load: 81.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top