We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B1504YLF4OMH


Motor Model Details
Model Number B1504YLF4OMH
Multiplier Symbol MXTXPP
Weight 2164 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 150
Frame 445T
FORM FBK1XX
TYPE TKKH
Model Number B1504YLF4OMH
NOM. EFF. 95.7
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 140
NEMA B
Code G
kW 111.9
PF 83.6
S.RPM 1800
FLRPM 1785
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 868
Torques
Full Load (lb-ft): 441
Locked Rotor: 225
Break Down: 275
Bearings
Drive End: NU318C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 95.7
3/4 Load: 95.5
1/2 Load: 94.8
Power Factor (%)
Full Load: 83.6
3/4 Load: 72.9
1/2 Load: 80.7

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top