We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B2001YLG3BSH


Motor Model Details
Model Number B2001YLG3BSH
Multiplier Symbol MXTXPP
Weight 2445 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 200
Frame 447TS
FORM FCK1XX
TYPE TKKH
Model Number B2001YLG3BSH
NOM. EFF. 95.8
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95.4
Frequency 60 Hz
FLAMPS 218
NEMA B
Code G
kW 149.1
PF 85.6
S.RPM 3600
FLRPM 3570
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1450
Torques
Full Load (lb-ft): 294
Locked Rotor: 250
Break Down: 260
Bearings
Drive End: 6313C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 95.9
3/4 Load: 95.2
1/2 Load: 93.5
Power Factor (%)
Full Load: 85.6
3/4 Load: 74.4
1/2 Load: 82.3

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top