We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Y152XPEA42A-P


Motor Model Details
Model Number Y152XPEA42A-P
Multiplier Symbol MTPXPP
Weight 77 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1.5
Frame 143TC
FORM FCKL1XX
TYPE IKH
Model Number Y152XPEA42A-P
NOM. EFF. 84
VOLTS 230/460
Enclosure TEXP
SF 1.15
AMB 40 C
Min. Eff. 81.5
Frequency 60 Hz
FLAMPS 2-Apr
NEMA B
Code J
kW 1.1
PF 85.3
S.RPM 3600
FLRPM 3490
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 15
Torques
Full Load (lb-ft): 2.26
Locked Rotor: 265
Break Down: 360
Bearings
Drive End: 6305ZZC3
Opposite Drive End: 6305ZZC3
Efficiency (%)
Full Load: 84.3
3/4 Load: 83.5
1/2 Load: 80.4
Power Factor (%)
Full Load: 85.3
3/4 Load: 68.9
1/2 Load: 79.8

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top