We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Y156XPEA41A-P


Motor Model Details
Model Number Y156XPEA41A-P
Multiplier Symbol MTPXPP
Weight 119 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1.5
Frame 182T
FORM FBK1XX
TYPE IKH
Model Number Y156XPEA41A-P
NOM. EFF. 87.5
VOLTS 230/460
Enclosure TEXP
SF 1.15
AMB 40 C
Min. Eff. 85.5
Frequency 60 Hz
FLAMPS 5.00/2.50
NEMA B
Code M
kW 1.1
PF 65.4
S.RPM 1200
FLRPM 1170
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 20
Torques
Full Load (lb-ft): 6.73
Locked Rotor: 250
Break Down: 430
Bearings
Drive End: 6306ZZC3
Opposite Drive End: 6306ZZC3
Efficiency (%)
Full Load: 87.7
3/4 Load: 86
1/2 Load: 81.8
Power Factor (%)
Full Load: 65.4
3/4 Load: 44.1
1/2 Load: 55.7

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top