We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Y156XPEC41A-P


Motor Model Details
Model Number Y156XPEC41A-P
Multiplier Symbol MTPXPP
Weight 119 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1.5
Frame 182T
FORM FBK1XX
TYPE IKH
Model Number Y156XPEC41A-P
NOM. EFF. 87.5
VOLTS 575
Enclosure TEXP
SF 1.15
AMB 40 C
Min. Eff. 86.5
Frequency 60 Hz
FLAMPS 2
NEMA B
Code M
kW 1.1
PF 64.2
S.RPM 1200
FLRPM 1170
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 16
Torques
Full Load (lb-ft): 6.73
Locked Rotor: 250
Break Down: 430
Bearings
Drive End: 6306ZZC3
Opposite Drive End: 6306ZZC3
Efficiency (%)
Full Load: 87.5
3/4 Load: 85.9
1/2 Load: 81.7
Power Factor (%)
Full Load: 64.2
3/4 Load: 44.8
1/2 Load: 56.6

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top