We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Y754XPEC41A-P


Motor Model Details
Model Number Y754XPEC41A-P
Multiplier Symbol MTPXPP
Weight 221 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 7.5
Frame 215T
FORM FBK1XX
TYPE IKH
Model Number Y754XPEC41A-P
NOM. EFF. 91.7
VOLTS 575
Enclosure TEXP
SF 1.15
AMB 40 C
Min. Eff. 91
Frequency 60 Hz
FLAMPS 8
NEMA B
Code H
kW 5.6
PF 79.7
S.RPM 1800
FLRPM 1760
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 50
Torques
Full Load (lb-ft): 22.4
Locked Rotor: 275
Break Down: 345
Bearings
Drive End: 6308ZZC3
Opposite Drive End: 6308ZZC3
Efficiency (%)
Full Load: 91.8
3/4 Load: 91
1/2 Load: 88.6
Power Factor (%)
Full Load: 79.7
3/4 Load: 65.9
1/2 Load: 75.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top