We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0206XDSB44A-P


Motor Model Details
Model Number 0206XDSB44A-P
Multiplier Symbol MTP841
Weight 489 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 20
Frame 286TC
FORM FCKL1
TYPE TKKH
Model Number 0206XDSB44A-P
NOM. EFF.
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 90.2
Frequency 60 Hz
FLAMPS 25.4
NEMA B
Code G
kW
PF 79.9
S.RPM 1200
FLRPM 1170
Insul Class F
Duty
Serial No.
Amperage
Locked Rotor: 145
Torques
Full Load (lb-ft): 89.8
Locked Rotor: 255
Break Down: 275
Bearings
Drive End: 6310C3
Opposite Drive End: 6310C3
Efficiency (%)
Full Load: 91.7
3/4 Load: 91.4
1/2 Load: 89.7
Power Factor (%)
Full Load: 79.9
3/4 Load: 74.4
1/2 Load: 63.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top