We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Y158SDSC41A-P


Motor Model Details
Model Number Y158SDSC41A-P
Multiplier Symbol MTPFCP
Weight 110 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1.5
Frame 184T
FORM FCK1
TYPE IKH
Model Number Y158SDSC41A-P
NOM. EFF. 78.5
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 75.5
Frequency 60 Hz
FLAMPS 2.1
NEMA B
Code J
kW
PF 65.1
S.RPM 900
FLRPM 870
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 10.9
Torques
Full Load (lb-ft): 9.06
Locked Rotor: 195
Break Down: 240
Bearings
Drive End: 6306ZZC3
Opposite Drive End: 6306ZZC3
Efficiency (%)
Full Load: 82.4
3/4 Load: 81.4
1/2 Load: 77.7
Power Factor (%)
Full Load: 65.1
3/4 Load: 57.1
1/2 Load: 45.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top