We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

EQP Global® Top Mount Motors

Related Information

The Toshiba EQP Global® Severe Duty (SD) Top Mount motor series is engineered to excel in a wide range of general-purpose industrial applications. It features a robust, totally enclosed fan cooled (TEFC) design with premium construction. The series is designed for durability, boasting an IP55 rating that effectively protects against moisture and contaminants, making it ideal for severe environments. Its heavy-duty cast-iron frame, brackets, and t-box contribute to long-lasting performance and reliability. Overall, the Top Mount series delivers exceptional performance and reliability as a high-quality motor choice for industrial needs.

Application Specific Design Horizontal or vertical mounting provisions, ingress protection, and corrosion-resistant paint system offered for protection in severe duty environments.

Ingress Protection

A totally enclosed fan cooled design combined with a v-ring or shaft slinger seals provide IP55 protection, helping prevent ingress of humidity, dust, dirt, and other contaminants present in the environment.

Low Vibration A vibration level exceeding NEMA MG1 requirements provides stability and durability by prolonging motor life and helping to reduce downtime.
Multi Drain Provisions Multiple drain plug provisions on brackets, frame, and conduit box allow drainage for all available vertical and horizontal mounting positions.
Inverter Duty Rated Motor is designed for use with an adjustable speed drive, which can lead to energy savings when motor is run at optimum fan speed. The insulation system meets NEMA MG1 Part 31, providing speed ranges of up to 60:1 Variable Torque, 10:1 Constant Torque in Class I Division 2 environment.
Dual-Frequency Rated 50/60 Hz design allows the SD Top Mount motor to be a drop-in replacement for motors anywhere in the world. Standard dual rating label plate mounted on motor.
Severe Duty Applications V-ring seal on the drive end, severe duty paint system and IP55 enclosure allow for the SD Top Mount motor to be used in a wide variety of applications in industrial environments.

Model
HP
RPM
Enclosure
Frame
Frequency
Voltage
Efficiency
0014SDSC41A-P3 1 1800 TEFC 143T 60 575 NEMA PREMIUM
0014SDSR41A-P3 1 1800 TEFC 143T 60 230/460 NEMA PREMIUM
0016SDSC41A-P3 1 1200 TEFC 145T 60 575 NEMA PREMIUM
0016SDSR41A-P3 1 1200 TEFC 145T 60 230/460 NEMA PREMIUM
Y152SDSC41A-P3 1.5 3600 TEFC 143T 60 575 NEMA PREMIUM
Y152SDSR41A-P3 1.5 3600 TEFC 143T 60 230/460 NEMA PREMIUM
Y154SDSC41A-P3 1.5 1800 TEFC 145T 60 575 NEMA PREMIUM
Y154SDSR41A-P3 1.5 1800 TEFC 145T 60 230/460 NEMA PREMIUM
Y156SDSC41A-P3 1.5 1200 TEFC 182T 60 575 NEMA PREMIUM
Y156SDSR41A-P3 1.5 1200 TEFC 182T 60 230/460 NEMA PREMIUM
0022SDSC41A-P3 2 3600 TEFC 145T 60 575 NEMA PREMIUM
0022SDSR41A-P3 2 3600 TEFC 145T 60 230/460 NEMA PREMIUM
0024SDSC41A-P3 2 1800 TEFC 145T 60 575 NEMA PREMIUM
0024SDSR41A-P3 2 1800 TEFC 145T 60 230/460 NEMA PREMIUM
0026SDSC41A-P3 2 1200 TEFC 184T 60 575 NEMA PREMIUM
0026SDSR41A-P3 2 1200 TEFC 184T 60 230/460 NEMA PREMIUM
0032SDSC41A-P3 3 3600 TEFC 182T 60 575 NEMA PREMIUM
0032SDSR41A-P3 3 3600 TEFC 182T 60 230/460 NEMA PREMIUM
0034SDSC41A-P3 3 1800 TEFC 182T 60 575 NEMA PREMIUM
0034SDSR41A-P3 3 1800 TEFC 182T 60 230/460 NEMA PREMIUM
0036SDSC41A-P3 3 1200 TEFC 213T 60 575 NEMA PREMIUM
0036SDSR41A-P3 3 1200 TEFC 213T 60 230/460 NEMA PREMIUM
0052SDSC41A-P3 5 3600 TEFC 184T 60 575 NEMA PREMIUM
0052SDSR41A-P3 5 3600 TEFC 184T 60 230/460 NEMA PREMIUM
0054SDSC41A-P3 5 1800 TEFC 184T 60 575 NEMA PREMIUM
0054SDSR41A-P3 5 1800 TEFC 184T 60 230/460 NEMA PREMIUM
0056SDSC41A-P3 5 1200 TEFC 215T 60 575 NEMA PREMIUM
0056SDSR41A-P3 5 1200 TEFC 215T 60 230/460 NEMA PREMIUM
Y754SDSR41A-P3 7.5 1800 TEFC 213T 60 230/460 NEMA PREMIUM
Y756SDSC41A-P3 7.5 1200 TEFC 254T 60 575 NEMA PREMIUM
Y756SDSR41A-P3 7.5 1200 TEFC 254T 60 230/460 NEMA PREMIUM
Y752SDSC41A-P3 7.5 3600 TEFC 213T 60 575 NEMA PREMIUM
Y752SDSR41A-P3 7.5 3600 TEFC 213T 60 230/460 NEMA PREMIUM
Y754SDSC41A-P3 7.5 1800 TEFC 213T 60 575 NEMA PREMIUM
0102SDSC41A-P3 10 3600 TEFC 215T 60 575 NEMA PREMIUM
0102SDSR41A-P3 10 3600 TEFC 215T 60 230/460 NEMA PREMIUM
0104SDSC41A-P3 10 1800 TEFC 215T 60 575 NEMA PREMIUM
0104SDSR41A-P3 10 1800 TEFC 215T 60 230/460 NEMA PREMIUM
0106SDSC41A-P3 10 1200 TEFC 256T 60 575 NEMA PREMIUM
0106SDSR41A-P3 10 1200 TEFC 256T 60 230/460 NEMA PREMIUM
0152SDSC41A-P3 15 3600 TEFC 254T 60 575 NEMA PREMIUM
0152SDSR41A-P3 15 3600 TEFC 254T 60 230/460 NEMA PREMIUM
0154SDSC41A-P3 15 1800 TEFC 254T 60 575 NEMA PREMIUM
0154SDSR41A-P3 15 1800 TEFC 254T 60 230/460 NEMA PREMIUM
0156SDSC41A-P3 15 1200 TEFC 284T 60 575 NEMA PREMIUM
0156SDSR41A-P3 15 1200 TEFC 284T 60 230/460 NEMA PREMIUM
0202SDSC41A-P3 20 3600 TEFC 256T 60 575 NEMA PREMIUM
0202SDSR41A-P3 20 3600 TEFC 256T 60 230/460 NEMA PREMIUM
0204SDSC41A-P3 20 1800 TEFC 256T 60 575 NEMA PREMIUM
0204SDSR41A-P3 20 1800 TEFC 256T 60 230/460 NEMA PREMIUM
0206SDSC41A-P3 20 1200 TEFC 286T 60 575 NEMA PREMIUM
0206SDSR41A-P3 20 1200 TEFC 286T 60 230/460 NEMA PREMIUM
0252SDSC41B-P3 25 3600 TEFC 284TS 60 575 NEMA PREMIUM
0252SDSR41B-P3 25 3600 TEFC 284TS 60 230/460 NEMA PREMIUM
0254SDSC41A-P3 25 1800 TEFC 284T 60 575 NEMA PREMIUM
0254SDSR41A-P3 25 1800 TEFC 284T 60 230/460 NEMA PREMIUM
0256SDSC41A-P3 25 1200 TEFC 324T 60 575 NEMA PREMIUM
0256SDSR41A-P3 25 1200 TEFC 324T 60 230/460 NEMA PREMIUM
0302SDSC41B-P3 30 3600 TEFC 286TS 60 575 NEMA PREMIUM
0302SDSR41B-P3 30 3600 TEFC 286TS 60 230/460 NEMA PREMIUM
0304SDSC41A-P3 30 1800 TEFC 286T 60 575 NEMA PREMIUM
0304SDSR41A-P3 30 1800 TEFC 286T 60 230/460 NEMA PREMIUM
0306SDSC41A-P3 30 1200 TEFC 326T 60 575 NEMA PREMIUM
0306SDSR41A-P3 30 1200 TEFC 326T 60 230/460 NEMA PREMIUM
0402SDSC41B-P3 40 3600 TEFC 324TS 60 575 NEMA PREMIUM
0402SDSR41B-P3 40 3600 TEFC 324TS 60 230/460 NEMA PREMIUM
0404SDSC41A-P3 40 1800 TEFC 324T 60 575 NEMA PREMIUM
0404SDSR41A-P3 40 1800 TEFC 324T 60 230/460 NEMA PREMIUM
0406SDSC41A-P3 40 1200 TEFC 364T 60 575 NEMA PREMIUM
0406SDSR41A-P3 40 1200 TEFC 364T 60 230/460 NEMA PREMIUM
0504SDSR41A-P3 50 1800 TEFC 326T 60 230/460 NEMA PREMIUM
0506SDSC41A-P3 50 1200 TEFC 365T 60 575 NEMA PREMIUM
0506SDSR41A-P3 50 1200 TEFC 365T 60 230/460 NEMA PREMIUM
0502SDSC41B-P3 50 3600 TEFC 326TS 60 575 NEMA PREMIUM
0502SDSR41B-P3 50 3600 TEFC 326TS 60 230/460 NEMA PREMIUM
0504SDSC41A-P3 50 1800 TEFC 326T 60 575 NEMA PREMIUM
0602SDSC41B-P3 60 3600 TEFC 364TS 60 575 NEMA PREMIUM
0602SDSR41B-P3 60 3600 TEFC 364TS 60 230/460 NEMA PREMIUM
0604SDSC41A-P3 60 1800 TEFC 364T 60 575 NEMA PREMIUM
0604SDSR41A-P3 60 1800 TEFC 364T 60 230/460 NEMA PREMIUM
0606SDSR41A-PR3 60 1200 TEFC 404T 60 230/460 NEMA PREMIUM
0606SDSC41A-PR3 60 1200 TEFC 404T 60 575 NEMA PREMIUM
0752SDSC41B-P3 75 3600 TEFC 365TS 60 575 NEMA PREMIUM
0752SDSR41B-P3 75 3600 TEFC 365TS 60 230/460 NEMA PREMIUM
0754SDSC41A-P3 75 1800 TEFC 365T 60 575 NEMA PREMIUM
0754SDSR41A-P3 75 1800 TEFC 365T 60 230/460 NEMA PREMIUM
0756SDSR41A-PR3 75 1200 TEFC 405T 60 230/460 NEMA PREMIUM
0756SDSC41A-PR3 75 1200 TEFC 405T 60 575 NEMA PREMIUM
1002SDSR41B-P3 100 3600 TEFC 405TS 60 230/460 NEMA PREMIUM
1002SDSC41B-P3 100 3600 TEFC 405TS 60 575 NEMA PREMIUM
1004SDSR41A-PR3 100 1800 TEFC 405T 60 230/460 NEMA PREMIUM
1004SDSC41A-PR3 100 1800 TEFC 405T 60 575 NEMA PREMIUM
1004SDSR41A-P3 100 1800 TEFC 405T 60 230/460 NEMA PREMIUM
1004SDSC41A-P3 100 1800 TEFC 405T 60 575 NEMA PREMIUM
1254SDSA41A-P3 125 1800 TEFC S444T 60 230/460 NEMA PREMIUM
1254SDSC41A-P3 125 1800 TEFC S444T 60 575 NEMA PREMIUM
1254SDSC41A-PR3 125 1800 TEFC S444T 60 575 NEMA PREMIUM
1254SDSA41A-PR3 125 1800 TEFC S444T 60 230/460 NEMA PREMIUM
1252SDSA41B-P3 125 3600 TEFC S444TS 60 230/460 NEMA PREMIUM
1252SDSC41A-P3 125 3600 TEFC S444TS 60 575 NEMA PREMIUM
1504SDSA41A-P3 150 1800 TEFC S445T 60 230/460 NEMA PREMIUM
1504SDSC41A-P3 150 1800 TEFC S445T 60 575 NEMA PREMIUM
1504SDSC41A-PR3 150 1800 TEFC S445T 60 575 NEMA PREMIUM
1504SDSA41A-PR3 150 1800 TEFC S445T 60 230/460 NEMA PREMIUM
1502SDSA41B-P3 150 3600 TEFC S445TS 60 230/460 NEMA PREMIUM
1502SDSC41B-P3 150 3600 TEFC S445TS 60 575 NEMA PREMIUM
2004SDSB41A-PR3 200 1800 TEFC S447T 60 460 NEMA PREMIUM
2004SDSC41A-PR3 200 1800 TEFC S447T 60 575 NEMA PREMIUM
2004SDSB41A-P3 200 1800 TEFC S447T 60 460 NEMA PREMIUM
2004SDSC41A-P3 200 1800 TEFC S447T 60 575 NEMA PREMIUM
2002SDSB41B-P3 200 3600 TEFC S447TS 60 460 NEMA PREMIUM
2002SDSC41B-P3 200 3600 TEFC S447TS 60 575 NEMA PREMIUM

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top