We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M305WTQL11E-A


Motor Model Details
Model Number M305WTQL11E-A
Multiplier Symbol MXTWP2
Weight 8100 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1,500
Frame 5811/12US
FORM DCW4
TYPE TIKK
Model Number M305WTQL11E-A
NOM. EFF. 96.8
VOLTS 4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 96.2
Frequency 60 Hz
FLAMPS 187
NEMA -
Code F
kW 1119
PF 89.4
S.RPM 1800
FLRPM 1779
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1128.25
Torques
Full Load (lb-ft): 4428
Locked Rotor: 120
Break Down: 230
Bearings
Drive End: M11-110 INS
Opposite Drive End: M11-110 INS
Efficiency (%)
Full Load: 96.8
3/4 Load: 96.6
1/2 Load: 96.9
Power Factor (%)
Full Load: 89.4
3/4 Load: 81
1/2 Load: 87.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top