We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

8003TCQL11F-A


Motor Model Details
Model Number 8003TCQL11F-A
Multiplier Symbol MXTAAM
Weight 9100 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 800
Frame 5812USS
FORM ECMW4
TYPE TIKK
Model Number 8003TCQL11F-A
NOM. EFF. 95.3
VOLTS 4000
Enclosure TEAAC
SF 1.15
AMB 40 C
Min. Eff. 94.1
Frequency 60 Hz
FLAMPS 100.4
NEMA -
Code E
kW 597
PF 89.9
S.RPM 3600
FLRPM 3571
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 554.29
Torques
Full Load (lb-ft): 1177
Locked Rotor: 125
Break Down: 230
Bearings
Drive End: M9-90 INS
Opposite Drive End: M9-90 INS
Efficiency (%)
Full Load: 95.2
3/4 Load: 94.6
1/2 Load: 93.1
Power Factor (%)
Full Load: 89.9
3/4 Load: 88.4
1/2 Load: 83.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top