Candelabra
- Direct replacement for 15 and 25-watt incandescent candles
- Available in 2700K color temperature
- Reaches full brightness instantly
- Contains no mercury or lead
- Dimmable
- Fits E12 socket fixtures
- Available in B11 bulb type with either frosted or clear bulb finish
- Rated life of 25,000 hours
| Ordering Code | Lumens (lm)3 | Wattage (W) | Efficacy (lm/W) | Equivalency5 | Beam Angle | CBCP (cd) | Color Temp (K) | CRI | Rated Life (hrs)4 | Input Voltage | Energy Star |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 4B11/27CF-UP | 185 | 3.8 | 48.7 | 25W Incandescent | N/A | N/A | 2700K | 82 | 25,000 | 120 | • |
| 4B11/27CC-UP | 175 | 3.8 | 46.1 | 25W Incandescent | N/A | N/A | 2700K | 82 | 25,000 | 120 | • |
| 4B11/22CF-UP | 120 | 3.8 | 31.6 | 15W Incandescent | N/A | N/A | 2200K | 85 | 25,000 | 120 | |
| 4B11/22CC-UP | 100 | 3.8 | 26.3 | 15W Incandescent | N/A | N/A | 2200K | 85 | 25,000 | 120 |
- CCT range complies with ANSI C78.377-2008
- Thermally stable typical lumens (±10%)
- Rated life is based on 70% lumen maintenance and engineering testing and probability analysis
- Equivalency based on the Energy Star® Integral LED Lamp Program
Note: All Information consistent with IESNA LM-80-08 results and IESNA LM-79-08 testing completed by a qualified third party facility
Note: Five-year warranty based on 12 hr/day usage
Download Instructions: Right click on a link and select "Save link as…".
If you are using:
Internet Explorer: Right click on a link and select "Save Target As"
Safari: Right click on a link and select "Download Linked File"
| Manufacturer | Brand | Model | Type | Min/Max Lamps per Dimmer | Lutron | Diva | DV-600 | INC | 4-8 |
|---|---|---|---|---|
| Lutron | Diva | DVELV-300P | ELV | 1-8 |
| Lutron | NovaT | NTELV-600 | ELV | 1-8 |
| Lutron | Skylark | S-603PG | INC | 1-8 |
| Lutron | Skylark | SLV-600 | MLV | 3-8 |
| Lutron | Skylark | SELV-300P | ELV | 1-8 |
| Leviton | IPM06-1LZ | 1-2 | ||
| Wattstopper | DCD267 | 1-8 |
INC = Incandescent | MLV = Magnetic Low Voltage | ELV = Electronic Low Voltage
- Dimmers provide 25% or less of maximum light output.